Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51304 - Tube stub radial dismantling
Bill of material
SO 51304-A10 056.1310.100
TYPE
Type
SO 51304-A10
MATNR
Mat.-Nr.
056.1310.100
AD
10.00 mm
BAR
Working pressure (PN)
160 bar
L
40.0 mm
L2
33.5 mm
D
12.9 mm
EK
6.5 mm
KG
Weight kg/100
1.700 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices