Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51124 METR - Male adaptor union METR
Bill of material
SO 51124-3-M6x0,75 058.1143.055
TYPE
Type
SO 51124-3-M6x0,75
MATNR
Mat.-Nr.
058.1143.055
DK
3.00 mm
MZK
Thread M
M6x0.75
BAR
Working pressure (PN)
250 bar
M
Thread M
M6x0.75
SW1
8 mm
SW2
8 mm
L
20.5 mm
IK
5.5 mm
ZK
10.0 mm
EK
2.2 mm
KG
Weight kg/100
0.600 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices