Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51124 METR - Male adaptor union METR
Bill of material
SO 51124-6-M5 058.1143.155
TYPE
Type
SO 51124-6-M5
MATNR
Mat.-Nr.
058.1143.155
DK
6.00 mm
MZK
Thread M
M5
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
10 mm
L
25.5 mm
IK
4.5 mm
ZK
13.0 mm
EK
2.2 mm
KG
Weight kg/100
1.490 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices