Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51124-D - Temperature probe union with edge seal and with stainless steel compression ferrule
Bill of material
SO 51124-4,5-1/4 D 058.1151.077
TYPE
Type
SO 51124-4,5-1/4 D
MATNR
Mat.-Nr.
058.1151.077
DK
4.5 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
200 bar
M
Thread M
M8x1
SW1
10 mm
SW2
19 mm
L
34.0 mm
D
18.5 mm
IK
12.0 mm
TK
1.5 mm
KG
Weight kg/100
3.000 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices