Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51124-D - Temperature probe union with edge seal and with stainless steel compression ferrule
Bill of material
SO 51124-10-3/8 D 058.1151.280
TYPE
Type
SO 51124-10-3/8 D
MATNR
Mat.-Nr.
058.1151.280
DK
10.0 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW1
17 mm
SW2
22 mm
L
42.5 mm
D
22.5 mm
IK
12.0 mm
TK
2.0 mm
KG
Weight kg/100
5.650 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices