Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51124-D METR - Temperature probe union METR with edge seal and with stainless steel compression ferrule
Bill of material
SO 51124-4-M10x1 D 058.1153.096
TYPE
Type
SO 51124-4-M10x1 D
MATNR
Mat.-Nr.
058.1153.096
DK
4.0 mm
MZK
Thread Mz
M10x1
BAR
Working pressure (PN)
200 bar
M
Thread
M8x1
SW1
10 mm
SW2
14 mm
L
28.0 mm
D
14.5 mm
IK
8.0 mm
TK
1.0 mm
KG
Weight kg/100
0.800 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices