Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51194-D-PTFE - Temperature probe union with edge seal and with PTFE compression ferrule
Bill of material
SO 51194-2,5-1/8 058.1165.030
TYPE
Type
SO 51194-2,5-1/8
MATNR
Mat.-Nr.
058.1165.030
DK
2.50 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
6 mm
M
Thread M
M6x0.75
SW1
8 mm
SW2
14 mm
L
23.5 mm
IK
8.0 mm
TK
1.0 mm
KG
Weight kg/100
1.250 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices