Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51194-D-PTFE - Temperature probe union with edge seal and with PTFE compression ferrule
Bill of material
SO 51194-3-1/2 058.1165.044
TYPE
Type
SO 51194-3-1/2
MATNR
Mat.-Nr.
058.1165.044
DK
3.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
6 mm
M
Thread M
M6x0.75
SW1
8 mm
SW2
27 mm
L
34.0 mm
IK
14.0 mm
TK
2.5 mm
KG
Weight kg/100
2.610 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices