Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51194-D-PTFE - Temperature probe union with edge seal and with PTFE compression ferrule
Bill of material
SO 51194-5-1/8 058.1165.082
TYPE
Type
SO 51194-5-1/8
MATNR
Mat.-Nr.
058.1165.082
DK
5.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
6 mm
M
Thread M
M10x1
SW1
12 mm
SW2
14 mm
L
29.0 mm
IK
8.0 mm
TK
1.0 mm
KG
Weight kg/100
1.990 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
DOWNLOAD
Download
PICT
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices