Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51345 - Adjustable union with edge seal
Bill of material
SO 51345-12 058.1350.120
TYPE
Type
SO 51345-12
MATNR
Mat.-Nr.
058.1350.120
DK
12.00 mm
BAR
Druck (PN)
160 bar
M
Gewinde M
16x1.0
SW
22 mm
L
32.000 mm
ZK
18.000 mm
EK
10.000 mm
KG
Gewicht kg/100
6.300 kg/100
WERKSTOFF
Werkstoff
1.4571 (Edelstahl) mm
X
14.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices