Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51345 - Adjustable union with edge seal
Bill of material
SO 51345-15 058.1350.150
TYPE
Type
SO 51345-15
MATNR
Mat.-Nr.
058.1350.150
DK
15.00 mm
BAR
Druck (PN)
100 bar
M
Gewinde M
20x1.5
SW
27 mm
L
39.000 mm
ZK
24.000 mm
EK
13.000 mm
KG
Gewicht kg/100
11.200 kg/100
WERKSTOFF
Werkstoff
1.4571 (Edelstahl) mm
X
17.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices