Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51335 - Adjustable male adaptor union with edge seal
Bill of material
SO 51335-6-1/8 058.1651.110
TYPE
Type
SO 51335-6-1/8
MATNR
Mat.-Nr.
058.1651.110
DK
6.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1.0
SW1
14 mm
SW2
14 mm
L
L1
20.5 mm
D
L2
15.0 mm
IK
BK
8.0 mm
TK
1.0 mm
ZK
14.0 mm
EK
4.5 mm
KG
Weight kg/100
2.600 kg
WERKSTOFF
Werkstoff
1.4571 (stainless steel)
X1
Höhe Mutter
13.0 mm
X2
Zoll-Gewinde-Ø
9.73 mm
X3
Durchmesser C
13.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices