Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51335 - Adjustable male adaptor union with edge seal
Bill of material
SO 51335-8-1/4 058.1651.170
TYPE
Type
SO 51335-8-1/4
MATNR
Mat.-Nr.
058.1651.170
DK
8.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1.0
SW1
17 mm
SW2
19 mm
L
L1
22.5 mm
D
L2
19.0 mm
IK
BK
12.0 mm
TK
1.5 mm
ZK
15.0 mm
EK
6.5 mm
KG
Weight kg/100
4.000 kg
WERKSTOFF
Werkstoff
1.4571 (stainless steel)
X1
Höhe Mutter
14.0 mm
X2
Zoll-Gewinde-Ø
13.16 mm
X3
Durchmesser C
17.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices