Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51335 - Adjustable male adaptor union with edge seal
Bill of material
SO 51335-10-1/4 058.1651.270
TYPE
Type
SO 51335-10-1/4
MATNR
Mat.-Nr.
058.1651.270
DK
10.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1.0
SW1
19 mm
SW2
19 mm
L
L1
23.0 mm
D
L2
19.0 mm
IK
BK
12.0 mm
TK
1.5 mm
ZK
16.0 mm
EK
7.0 mm
KG
Weight kg/100
4.700 kg
WERKSTOFF
Werkstoff
1.4571 (stainless steel)
X1
Höhe Mutter
14.0 mm
X2
Zoll-Gewinde-Ø
13.16 mm
X3
Durchmesser C
17.8 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices