Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51335 - Adjustable male adaptor union with edge seal
Bill of material
SO 51335-12-3/8 058.1651.390
TYPE
Type
SO 51335-12-3/8
MATNR
Mat.-Nr.
058.1651.390
DK
12.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1.0
SW1
22 mm
SW2
22 mm
L
L1
24.5 mm
D
L2
23.0 mm
IK
BK
12.0 mm
TK
2.0 mm
ZK
17.5 mm
EK
10.0 mm
KG
Weight kg/100
6.300 kg
WERKSTOFF
Werkstoff
1.4571 (stainless steel)
X1
Höhe Mutter
14.0 mm
X2
Zoll-Gewinde-Ø
16.66 mm
X3
Durchmesser C
21.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices