Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51335 - Adjustable male adaptor union with edge seal
Bill of material
SO 51335-15-1/2 058.1651.534
TYPE
Type
SO 51335-15-1/2
MATNR
Mat.-Nr.
058.1651.534
DK
15.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW1
27 mm
SW2
27 mm
L
L1
29.5 mm
D
L2
26.0 mm
IK
BK
14.0 mm
TK
2.5 mm
ZK
22.0 mm
EK
13.0 mm
KG
Weight kg/100
11.300 kg
WERKSTOFF
Werkstoff
1.4571 (stainless steel)
X1
Höhe Mutter
17.0 mm
X2
Zoll-Gewinde-Ø
20.95 mm
X3
Durchmesser C
25.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices