Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 - Elbow union
Bill of material
SO 52021-5 058.2000.050
TYPE
Type
SO 52021-5
MATNR
Mat.-Nr.
058.2000.050
DK
5.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread M
M8x1
SW1
10 mm
SW2
9 mm
L
22.0 mm
ZK
16.0 mm
EK
3.5 mm
KG
Weight kg/100
1.900 kg
X1
Länge Mutter
13.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices