Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 - Elbow union
Bill of material
SO 52021-12 058.2000.120
TYPE
Type
SO 52021-12
MATNR
Mat.-Nr.
058.2000.120
DK
12.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
14 mm
L
34.0 mm
ZK
21.5 mm
EK
9.5 mm
KG
Weight kg/100
7.530 kg
X1
Länge Mutter
20.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices