Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 - Elbow union
Bill of material
SO 52021-16 058.2000.160
TYPE
Type
SO 52021-16
MATNR
Mat.-Nr.
058.2000.160
DK
16.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M24x1.5
SW1
30 mm
SW2
22 mm
L
42.0 mm
ZK
26.5 mm
EK
14.0 mm
KG
Weight kg/100
21.980 kg
X1
Länge Mutter
25.0 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices