Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 - Elbow union
Bill of material
SO 52021-21,3 058.2000.213
TYPE
Type
SO 52021-21,3
MATNR
Mat.-Nr.
058.2000.213
DK
21.30 mm
BAR
Working pressure (PN)
64 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
27 mm
L
49.5 mm
ZK
30.5 mm
EK
19.0 mm
KG
Weight kg/100
28.580 kg
X1
Länge Mutter
28.0 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices