Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 - Elbow union
Bill of material
SO 52021-28 058.2000.280
TYPE
Type
SO 52021-28
MATNR
Mat.-Nr.
058.2000.280
DK
28.00 mm
BAR
Working pressure (PN)
40 bar
M
Thread M
M36x2
SW1
41 mm
SW2
36 mm
L
62.5 mm
ZK
43.0 mm
EK
24.0 mm
KG
Weight kg/100
63.900 kg
X1
Länge Mutter
31.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices