Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 RED - Elbow reduction union
Bill of material
SO 52021-5-3 058.2004.060
TYPE
Type
SO 52021-5-3
MATNR
Mat.-Nr.
058.2004.060
DK
5.00 mm
DK2
3.00 mm
BAR
Working pressure (PN)
250 bar
M1
Thread M
M8x1
M2
Thread M
M8x1
SW1
10 mm
SW2
10 mm
SW3
9 mm
L1
22.0 mm
L2
22.0 mm
ZK1
16.0 mm
ZK2
16.0 mm
EK
2.5 mm
KG
Weight kg/100
1.830 kg
X1
Länge Mutter 1
13.5 mm
X2
Länge Mutter 2
13.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices