Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 RED - Elbow reduction union
Bill of material
SO 52021-6-4 058.2004.110
TYPE
Type
SO 52021-6-4
MATNR
Mat.-Nr.
058.2004.110
DK
6.00 mm
DK2
4.00 mm
BAR
Working pressure (PN)
200 bar
M1
Thread M
M10x1
M2
Thread M
M10x1
SW1
12 mm
SW2
12 mm
SW3
9 mm
L1
24.0 mm
L2
24.0 mm
ZK1
16.0 mm
ZK2
16.0 mm
EK
3.5 mm
KG
Weight kg/100
2.820 kg
X1
Länge Mutter 1
15.5 mm
X2
Länge Mutter 2
15.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices