Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 RED - Elbow reduction union
Bill of material
SO 52021-10-9,52 058.2004.197
TYPE
Type
SO 52021-10-9,52
MATNR
Mat.-Nr.
058.2004.197
DK
10.00 mm
DK2
9.52 mm
BAR
Working pressure (PN)
160 bar
M1
Thread M
M14x1
M2
Thread M
M14x1
SW1
17 mm
SW2
17 mm
SW3
12 mm
L1
32.0 mm
L2
32.0 mm
ZK1
20.5 mm
ZK2
20.5 mm
EK
8.0 mm
KG
Weight kg/100
5.930 kg
X1
Länge Mutter 1
19.5 mm
X2
Länge Mutter 2
19.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices