Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 RED - Elbow reduction union
Bill of material
SO 52021-12-6 058.2004.215
TYPE
Type
SO 52021-12-6
MATNR
Mat.-Nr.
058.2004.215
DK
12.00 mm
DK2
6.00 mm
BAR
Working pressure (PN)
160 bar
M1
Thread M
M16x1
M2
Thread M
M10x1
SW1
19 mm
SW2
12 mm
SW3
14 mm
L1
34.0 mm
L2
31.5 mm
ZK1
21.5 mm
ZK2
23.0 mm
EK
4.5 mm
KG
Weight kg/100
7.200 kg
X1
Länge Mutter 1
20.5 mm
X2
Länge Mutter 2
15.5 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices