Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 RED - Elbow reduction union
Bill of material
SO 52021-15-13,5 058.2004.435
TYPE
Type
SO 52021-15-13,5
MATNR
Mat.-Nr.
058.2004.435
DK
15.00 mm
DK2
13.50 mm
BAR
Working pressure (PN)
100 bar
M1
Thread M
M20x1.5
M2
Thread M
M20x1.5
SW1
24 mm
SW2
24 mm
SW3
17 mm
L1
38.5 mm
L2
38.5 mm
ZK1
24.5 mm
ZK2
24.5 mm
EK
12.0 mm
KG
Weight kg/100
13.250 kg
X1
Länge Mutter 1
24.0 mm
X2
Länge Mutter 2
24.0 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices