Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52021 RED - Elbow reduction union
Bill of material
SO 52021-22-21,3 058.2004.785
TYPE
Type
SO 52021-22-21,3
MATNR
Mat.-Nr.
058.2004.785
DK
22.00 mm
DK2
21.30 mm
BAR
Working pressure (PN)
64 bar
M1
Thread M
M24x1.5
M2
Thread M
M28x1.5
SW1
32 mm
SW2
32 mm
SW3
27 mm
L1
49.5 mm
L2
49.5 mm
ZK1
30.5 mm
ZK2
30.5 mm
EK
19.0 mm
KG
Weight kg/100
28.580 kg
X1
Länge Mutter 1
28.0 mm
X2
Länge Mutter 2
28.0 mm
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices