Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52121 - Elbow union with male adaptor SO 50040
Bill of material
SO 52121-10-3/8 058.2101.280
TYPE
Type
SO 52121-10-3/8
MATNR
Mat.-Nr.
058.2101.280
DK
10.00 mm
R
Thread R
R3/8
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW1
17 mm
SW2
12 mm
SW3
SW5
17 mm
L1
32.0 mm
L2
34.5 mm
ZK1
20.5 mm
ZK2
26.5 mm
EK
8.5 mm
KG
Weight kg/100
6.300 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices