Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52121 - Elbow union with male adaptor SO 50040
Bill of material
SO 52121-12-1/4 058.2101.380
TYPE
Type
SO 52121-12-1/4
MATNR
Mat.-Nr.
058.2101.380
DK
12.00 mm
R
Thread R
R1/4
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
14 mm
SW3
SW5
19 mm
L1
34.0 mm
L2
36.5 mm
ZK1
21.5 mm
ZK2
28.5 mm
EK
8.5 mm
KG
Weight kg/100
7.230 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices