Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52121 - Elbow union with male adaptor SO 50040
Bill of material
SO 52121-21,3-3/4 058.2101.738
TYPE
Type
SO 52121-21,3-3/4
MATNR
Mat.-Nr.
058.2101.738
DK
21.30 mm
R
Thread R
R3/4
BAR
Working pressure (PN)
64 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
27 mm
SW3
SW5
36 mm
L1
49.5 mm
L2
50.5 mm
ZK1
30.5 mm
ZK2
41.0 mm
EK
19.0 mm
KG
Weight kg/100
29.640 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices