Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52121 NPT - Elbow union with male adaptor SO 50040 NPT
Bill of material
SO 52121-6-1/4 NPT 058.2102.110
TYPE
Type
SO 52121-6-1/4 NPT
MATNR
Mat.-Nr.
058.2102.110
DK
6.00 mm
RNPT
Thread NPT
NPT1/4
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
9 mm
SW3
SW5
14 mm
L1
24.0 mm
L2
32.0 mm
ZK1
16.0 mm
ZK2
22.0 mm
EK
4.5 mm
KG
Weight kg/100
4.400 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices