Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52121 NPT - Elbow union with male adaptor SO 50040 NPT
Bill of material
SO 52121-10-1/2 NPT 058.2102.285
TYPE
Type
SO 52121-10-1/2 NPT
MATNR
Mat.-Nr.
058.2102.285
DK
10.00 mm
RNPT
Thread NPT
NPT1/2
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
14 mm
SW3
SW5
22 mm
L1
32.0 mm
L2
41.5 mm
ZK1
20.5 mm
ZK2
27.5 mm
EK
8.5 mm
KG
Weight kg/100
10.900 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices