Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52121 METR - Elbow union with male adaptor SO 50040 METR
Bill of material
SO 52121-5-M8x1 058.2143.125
TYPE
Type
SO 52121-5-M8x1
MATNR
Mat.-Nr.
058.2143.125
DK
5.00 mm
MZK
Thread M
M8x1
BAR
Working pressure (PN)
250 bar
M
Thread M
M8x1
SW1
10 mm
SW2
9 mm
SW3
SW5
10 mm
L1
22.0 mm
L2
26.0 mm
ZK1
16.0 mm
ZK2
23.0 mm
EK
3.5 mm
KG
Weight kg/100
1.790 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices