Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52221 - Elbow union with female adaptor SO 50030
Bill of material
SO 52221-5-1/8 058.2201.082
TYPE
Type
SO 52221-5-1/8
MATNR
Mat.-Nr.
058.2201.082
DK
5.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
200 bar
M
Thread M
M10x1
SW1
12 mm
SW2
9 mm
SW3
SW5
14 mm
L1
24.0 mm
L2
29.0 mm
ZK1
16.0 mm
ZK2
19.0 mm
EK
4.0 mm
KG
Weight kg/100
3.470 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices