Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52221 - Elbow union with female adaptor SO 50030
Bill of material
SO 52221-8-3/8 058.2201.180
TYPE
Type
SO 52221-8-3/8
MATNR
Mat.-Nr.
058.2201.180
DK
8.00 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
SW3
SW5
22 mm
L1
26.5 mm
L2
35.0 mm
ZK1
20.0 mm
ZK2
23.0 mm
EK
6.5 mm
KG
Weight kg/100
7.616 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices