Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52221 - Elbow union with female adaptor SO 50030
Bill of material
SO 52221-9,52-3/8 058.2201.235
TYPE
Type
SO 52221-9,52-3/8
MATNR
Mat.-Nr.
058.2201.235
DK
9.52 mm
G
Thread G
G3/8
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW1
17 mm
SW2
12 mm
SW3
SW5
22 mm
L1
32.0 mm
L2
35.5 mm
ZK1
20.5 mm
ZK2
23.5 mm
EK
8.0 mm
KG
Weight kg/100
8.200 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices