Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52221 - Elbow union with female adaptor SO 50030
Bill of material
SO 52221-12-1/4 058.2201.380
TYPE
Type
SO 52221-12-1/4
MATNR
Mat.-Nr.
058.2201.380
DK
12.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
14 mm
SW3
SW5
19 mm
L1
34.0 mm
L2
35.5 mm
ZK1
21.5 mm
ZK2
24.5 mm
EK
8.5 mm
KG
Weight kg/100
9.020 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices