Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52221 - Elbow union with female adaptor SO 50030
Bill of material
SO 52221-15-1/4 058.2201.528
TYPE
Type
SO 52221-15-1/4
MATNR
Mat.-Nr.
058.2201.528
DK
15.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
17 mm
SW3
SW5
24 mm
L1
38.5 mm
L2
35.5 mm
ZK1
24.5 mm
ZK2
26.5 mm
EK
13.0 mm
KG
Weight kg/100
11.900 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices