Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52421 - Male adaptor elbow union
Bill of material
SO 52421-8-1/4 058.2401.170
TYPE
Type
SO 52421-8-1/4
MATNR
Mat.-Nr.
058.2401.170
DK
8.00 mm
R
Thread R
R1/4
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
L1
26.5 mm
L2
22.5 mm
ZK1
18.0 mm
ZK2
18.5 mm
EK
6.5 mm
KG
Weight kg/100
3.250 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices