Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52421 - Male adaptor elbow union
Bill of material
SO 52421-12-3/8 058.2401.390
TYPE
Type
SO 52421-12-3/8
MATNR
Mat.-Nr.
058.2401.390
DK
12.00 mm
R
Thread R
R3/8
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
14 mm
L1
33.5 mm
L2
26.0 mm
ZK1
21.5 mm
ZK2
19.5 mm
EK
10.0 mm
KG
Weight kg/100
5.910 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices