Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52421 - Male adaptor elbow union
Bill of material
SO 52421-12,7-1/2 058.2401.434
TYPE
Type
SO 52421-12,7-1/2
MATNR
Mat.-Nr.
058.2401.434
DK
12.70 mm
R
Thread R
R1/2
BAR
Working pressure (PN)
160 bar
M
Thread M
M20x1.5
SW1
24 mm
SW2
17 mm
L1
38.0 mm
L2
29.5 mm
ZK1
24.5 mm
ZK2
21.5 mm
EK
11.0 mm
KG
Weight kg/100
10.120 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices