Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52421 - Male adaptor elbow union
Bill of material
SO 52421-22-3/4 058.2401.768
TYPE
Type
SO 52421-22-3/4
MATNR
Mat.-Nr.
058.2401.768
DK
22.00 mm
R
Thread R
R3/4
BAR
Working pressure (PN)
64 bar
M
Thread M
M28x1.5
SW1
32 mm
SW2
27 mm
L1
56.5 mm
L2
45.0 mm
ZK1
37.5 mm
ZK2
35.5 mm
EK
19.0 mm
KG
Weight kg/100
27.200 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices