Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52421 - Male adaptor elbow union
Bill of material
SO 52421-28-1 058.2401.850
TYPE
Type
SO 52421-28-1
MATNR
Mat.-Nr.
058.2401.850
DK
28.00 mm
R
Thread R
R1
BAR
Working pressure (PN)
40 bar
M
Thread M
M36x2
SW1
41 mm
SW2
36 mm
L1
57.5 mm
L2
45.0 mm
ZK1
38.0 mm
ZK2
29.0 mm
EK
24.0 mm
KG
Weight kg/100
51.000 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices