Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52621 - Adjustable elbow union
Bill of material
SO 52621-8-A8 058.2600.080
TYPE
Type
SO 52621-8-A8
MATNR
Mat.-Nr.
058.2600.080
DK
8.00 mm
AD
8.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1
SW1
14 mm
SW2
10 mm
L1
26.5 mm
L2
23.0 mm
BK
15.0 mm
ZK
18.0 mm
EK
6.0 mm
KG
Weight kg/100
2.430 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices