Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52621 - Adjustable elbow union
Bill of material
SO 52621-10-A10 058.2600.100
TYPE
Type
SO 52621-10-A10
MATNR
Mat.-Nr.
058.2600.100
DK
10.00 mm
AD
10.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW1
17 mm
SW2
12 mm
L1
32.0 mm
L2
25.5 mm
BK
17.0 mm
ZK
20.5 mm
EK
7.0 mm
KG
Weight kg/100
3.880 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices