Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52625 - Adjustable elbow union pre-assembled
Bill of material
SO 52625-8-A10 058.2620.083
TYPE
Type
SO 52625-8-A10
MATNR
Mat.-Nr.
058.2620.083
DK
8.00 mm
DK2
10.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW1
17 mm
SW2
12 mm
L
32.0 mm
ZK1
20.5 mm
ZK2
26.5 mm
EK
6.5 mm
KG
Weight kg/100
5.830 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices