Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52625 - Adjustable elbow union pre-assembled
Bill of material
SO 52625-12-A12 058.2620.120
TYPE
Type
SO 52625-12-A12
MATNR
Mat.-Nr.
058.2620.120
DK
12.00 mm
DK2
12.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
14 mm
L
33.5 mm
ZK1
21.5 mm
ZK2
27.5 mm
EK
9.0 mm
KG
Weight kg/100
7.280 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices