Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52625 - Adjustable elbow union pre-assembled
Bill of material
SO 52625-18-A18 058.2620.180
TYPE
Type
SO 52625-18-A18
MATNR
Mat.-Nr.
058.2620.180
DK
18.00 mm
DK2
18.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread M
M24x1.5
SW1
30 mm
SW2
24 mm
L
45.0 mm
ZK1
29.5 mm
ZK2
48.5 mm
EK
15.0 mm
KG
Weight kg/100
17.300 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices