Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52721 - Panel mount elbow union, max. panel thickness 20 mm
Bill of material
SO 52721-8 058.2700.080
TYPE
Type
SO 52721-8
MATNR
Mat.-Nr.
058.2700.080
DK
8.00 mm
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1
SW1
14 mm
SW2
12 mm
SW3
SW5
17 mm
L1
57.5 mm
L2
27.5 mm
B
12.5 mm
ZK1
36.0 mm
ZK2
13.0 mm
ZK3
19.0 mm
EK
5.5 mm
KG
Weight kg/100
9.450 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices