Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 52721 - Panel mount elbow union, max. panel thickness 20 mm
Bill of material
SO 52721-12 058.2700.120
TYPE
Type
SO 52721-12
MATNR
Mat.-Nr.
058.2700.120
DK
12.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW1
19 mm
SW2
14 mm
SW3
SW5
22 mm
L1
66.0 mm
L2
36.0 mm
B
16.5 mm
ZK1
37.0 mm
ZK2
17.0 mm
ZK3
24.0 mm
EK
8.5 mm
KG
Weight kg/100
17.060 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices